HUBBELL CANADA
WBP_HFCD14024RSBK_PRODIMAGE
WBP_HFCD14024RSBK_PRODIMAGE

HFCD14 Series Indoor/Outdoor Tight Buffer, 24 strand, I/O Tight Buffer Riser, OS2, SM , Black Jacket

Brand:

Hubbell Premise Wiring

Catalog ID:

HFCD14024RSBK

HFCD14 Series Indoor/Outdoor Tight Buffer, 24 strand, I/O Tight Buffer Riser, OS2, SM , Black Jacket.

I/O Tight Buffer Riser

Product details

General

Application

Data Tranmission

Attenuation

0.5/0.4 Db per Kilometer

Cable Rating

I/O Tight Buffer Riser

Catalog Number

HFCD14024RSBK

Color

Black

Material - Jacket

PVC

Sub Brand

Fiber Optics

Temperature Rating

-20 Degrees C to 70 Degrees C

Type

Cable

UPC

662620333915

Electrical Ratings

Wavelength

1310/1550 Nanometers

Conductor Related

Fiber Size

OS2

Fiber Type

OS2, SM

Number of Fibers

24

Certifications And Compliance

Industry Standard(s)

  • ANSI/ICEA S-83-596
  • NFPA-262/UL910/CSA FT-4
  • Telcordia GR-409 and GR-20
  • TIA-568.3-D

Resources and downloads