HUBBELL CANADA
WBP_HFCD14048RSBK_PRODIMAGE
WBP_HFCD14048RSBK_PRODIMAGE

HFCD14 Series Indoor/Outdoor Tight Buffer, 48 strand, I/O Tight Buffer Plenum, OM4, MM , Black Jacket

Brand:

Hubbell Premise Wiring

Catalog ID:

HFCD14048P4BK

HFCD14 Series Indoor/Outdoor Tight Buffer, 48 strand, I/O Tight Buffer Plenum, OM4, MM , Black Jacket.

I/O Tight Buffer Plenum

Product details

General

Application

Data Tranmission

Attenuation

3.5/1.5 Db per Kilometer

Bandwidth

4000 bps

Cable Rating

I/O Tight Buffer Plenum

Catalog Number

HFCD14048P4BK

Color

Black

Material - Jacket

PVC

Sub Brand

Fiber Optics

Temperature Rating

0 Degrees C to 70 Degrees C

Type

Cable

UPC

662620332260

Electrical Ratings

Wavelength

850/1300 Nanometers

Conductor Related

Fiber Size

OM4

Fiber Type

OM4, MM

Number of Fibers

48

Certifications And Compliance

Industry Standard(s)

  • ANSI/ICEA S-83-596
  • NFPA-262/UL910/CSA FT-6
  • Telcordia GR-409 and GR-20
  • TIA-568.3-D