HUBBELL CANADA
WBP_HFCD15024P3_PRODIMAGE
WBP_HFCD15024P3_PRODIMAGE

HFCD15 Series Indoor Tight Buffer Distribution, 12 strand, Plenum, Armored, OM4, MM , Aqua Jacket

Brand:

Hubbell Premise Wiring

Catalog ID:

HFCD15012P4

HFCD15 Series Indoor Tight Buffer Distribution, 12 strand, Plenum, Armored, OM4, MM , Aqua Jacket.

  • Corning ClearCurve® Multimode Bend-Insensitive Optical Fiber
  • E-Z Strip Buffer For Contractor-Friendly Termination
  • Durable Aluminum Interlock Armor
  • Premium Fiber For Enhanced Optical Performance

Plenum, Armored

Product details

General

Application

Data Tranmission

Attenuation

3.5/1.5 Db per Kilometer

Bandwidth

4000 bps

Cable Rating

Plenum, Armored

Catalog Number

HFCD15012P4

Color

Aqua

Material - Jacket

PVC

Specifications

  • Armor - Aluminum Interlock
  • Cable Diameter in (mm) - 0.63 (16)
  • Cable Weight (lb/kft) - 170
  • Construction - Single Unit, Aramid Strength Member
  • Fiber Coating - 900 Micron PVC Tight Buffer

Sub Brand

Fiber Optics

Temperature Rating

0 Degrees C to 70 Degrees C

Type

Cable

UPC

662620332116

Electrical Ratings

Wavelength

850/1300 Nanometers

Conductor Related

Fiber Size

OM4

Fiber Type

OM4, MM

Number of Fibers

12

Certifications And Compliance

Industry Standard(s)

  • ANSI/ICEA S-83-596
  • NFPA-262/UL910/CSA FT-6
  • Telcordia GR-409
  • TIA-568.3-D