HUBBELL CANADA
WBP_HGBL02D_PRODIMAGE
WBP_HGBL02D_PRODIMAGE

#4 AWG, Double Hole, 3/8" ID Spaced 1", 1 Pack

Brand:

Hubbell Premise Wiring

Catalog ID:

HGBL04DB1

#4 AWG,Double Hole, 3/8" ID Spaced 1", 1 Pack.

Standard Product

Product details

General

Application

Grounding & Bonding

Bolt Hole Type

Double

Catalog Number

HGBL04DB1

Insulation

Non-Insulated

Item Type

Compression Lugs

Material

Tin-plated Copper

Size

3/8" OD, 1" Spaced

Sub Brand

Grounding and Bonding

Type

Lug

UPC

662620619309

Dimensions

Bend (Degrees)

180 °

Conductor Related

Conductor Size

#4 AWG

Certifications And Compliance

Industry Standard(s)

  • TIA-607 Compliant
  • cULus Listed

Resources and downloads