HUBBELL CANADA
Image of HICB25BK HI-IMPACT Boots, Black, 25-pack
Image of HICB25BK HI-IMPACT Boots, Black, 25-pack

HI-IMPACT Boots, Black, 25-pack

Brand: Hubbell Premise Wiring

Catalog ID: HICB25BK

HI-IMPACT Boots, Black, 25-pack

Field Termination

Product details

General

Catalog Number

HICB25BK

Connector Type

Hi-Impact Plug Boot

Environmental Conditions

TIA 568-C

EU RoHS Indicator

Yes

Item Type

Hi-Impact, Boot

Material

Valox™

Material - Mounting Hardware

HI-IMPACT

Temperature Rating

TIA 568-C

UPC

662620857046

Certifications And Compliance

Industry Standard(s)

UL and cUL Listed

Logistics

Carton Quantity

20

Resources and downloads