HUBBELL CANADA
Image of HI615AE HI-IMPACT Patch Cord, Cat 6 RJ-45 to StandardRJ-45, 15' Length
Image of HI615AE HI-IMPACT Patch Cord, Cat 6 RJ-45 to StandardRJ-45, 15' Length
Image of HI615AE HI-IMPACT Patch Cord, Cat 6 RJ-45 to StandardRJ-45, 15' Length
Image of HI615AE HI-IMPACT Patch Cord, Cat 6 RJ-45 to StandardRJ-45, 15' Length
+1
Image of HI615AE HI-IMPACT Patch Cord, Cat 6 RJ-45 to StandardRJ-45, 15' Length

HI-IMPACT Patch Cord, Cat 6 RJ-45 to StandardRJ-45, 15' Length

Brand: Hubbell Premise Wiring

Catalog ID: HI615AE

HI-IMPACT Patch Cord, Cat 6 RJ-45 to StandardRJ-45, 15' Length

  • HI-IMPACT Patch Cord
  • Cat 6 RJ-45 to StandardRJ-45
  • 15' Length

Standard Product

Product details

General

Attenuation

.1dB

Catalog Number

HI615AE

Connector Type

Hi-Impact Cat 6 RJ45 Both Ends

EU RoHS Indicator

Yes

Item Type

Category 6 Patch Cords

Material - Insulation

Flame Redardant PVC

Material - Jacket

Flame Redardant PVC

Plug Type

RJ45

Temperature Rating

Per TIA

UPC

662620855929

Dimensions

Length

180 in

Outside Diameter

0.23

Conductor Related

Conductor Stranding

Stranded

Conductor Type

Copper

Number of Conductors

8-Conductor

Wire Size

#24 AWG

Certifications And Compliance

Industry Standard(s)

  • TIA-568-C.2 Category 6 Component
  • UL and cUL Listed

Logistics

Carton Quantity

10