WBP_HI603AE_PRODIMAGE
WBP_HI603AE_PRODIMAGE
WBP_HICH_HI6XXAE_app-1_PRODIMAGE
WBP_HI602AE_PRODIMAGE
+1
WBP_HICH_HI6XXAE_app-2_PRODIMAGE

HI-IMPACT Patch Cord, Cat 6 RJ-45 to Standard RJ-45, 3' Length

Brand:

Hubbell Premise Wiring

Catalog ID:

HI603AE

HI-IMPACT Patch Cord, Cat 6 RJ-45 to Standard RJ-45, 3' Length.

Standard Product

Product details

General

Attenuation
.1dB
Connector Type
Hi-Impact Cat 6 RJ45 Both Ends
EU RoHS Indicator
Yes
Item Type
Category 6 Patch Cords
Material - Insulation
Flame Redardant PVC
Material - Jacket
Flame Redardant PVC
Plug Type
RJ45
Temperature Rating
Per TIA
UPC
662620855882

Dimensions

Length
36 in
Outside Diameter
0.23

Electrical Ratings

Voltage Rating

Conductor Related

Conductor Stranding
Stranded
Conductor Type
Copper
Number of Conductors
8-Conductor
Wire Size
#24 AWG

Certifications And Compliance

Industry Standard(s)
  • TIA-568-C.2 Category 6 Component
  • UL and cUL Listed

Logistics

Carton Quantity
20

Resources and downloads