HUBBELL CANADA
KIL_E_HK1D_Isometric
* Representative image
KIL_E_HK1D_Isometric

HK Instrument Enclosure, 1" Dome Cover Class I, II, III, BCDEFG, UL/CSA/FM, Cast Aluminum, Type 4,

Brand:

Killark

Catalog ID:

HK1D

HK Series, 1" Dome Cover Class I, II, III, BCDEFG, UL/CSA/FM, Cast Aluminum, Type 4, Instrument Enclosure.

  • Threaded blank screw covers provide easy access to interior.
  • High strength, lighter weight, corrosion resistant copper free cast aluminum construction.
  • Cover o-ring, Nitrile (BUNA-N) material, supplied standard supplied standard for a Type 4X rating.
  • Electrostatically applied gray powder epoxy/polyester finish on exterior of covers.
  • Covers have shrouded tamper resistant set screws as standard.

Les couvercles de la série HK sont fondus dans un alliage d'aluminium sans cuivre. Tous les couvercles sont équipés en standard de vis de réglage inviolables, ce qui permet de lutter contre les vibrations excessives dans les environnements difficiles. Les ergots sur le couvercle permettent de le retirer et de le serrer facilement.

Product details

General

Application

Catalog Number

HK1D

Color

Gray

Cover Type

Threaded

EU RoHS Indicator

Contact Manufacturer

Material

Copper-free aluminum

Series

HK

Type

UPC

783936071527

Dimensions

Gross Weight with Packaging

1.28

Certifications And Compliance

CSA File Number

LR11716

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A(suffix GA) B, C, D
  • Class I, Zones 1 & 2, Groups IIB+H2, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E83696