KIL_E_HK2GLD_Isometric
* Representative image
KIL_E_HK2GLD_Isometric

HK Instrument Enclosure, 2" Dome Lens Cover 2-5/16 Viewing Class I, II, III, BCDEFG, UL/CSA/FM, Cast Aluminum, Type 4,

Brand:

Killark

Catalog ID:

HK2GLD

HK Series, 2" Dome Lens Cover 2-⁵⁄₁₆ Viewing Class I, II, III, BCDEFG, UL/CSA/FM, Cast Aluminum, Type 4, Instrument Enclosure.

  • Threaded glass lens screw covers provide easy access to interior.
  • High strength, lighter weight, corrosion resistant copper free cast aluminum construction.
  • Glass lens made of tempered sode lime.
  • Cover o-ring, Nitrile (BUNA-N) material, supplied standard supplied standard for a Type 4X rating.
  • Electrostatically applied gray powder epoxy/polyester finish on exterior of covers.
  • Covers have shrouded tamper resistant setscrews as standard.

Les couvercles de la série HK sont fondus dans un alliage d'aluminium sans cuivre. Tous les couvercles sont équipés en standard de vis de réglage inviolables, ce qui permet de lutter contre les vibrations excessives dans les environnements difficiles. Les ergots sur le couvercle permettent de le retirer et de le serrer facilement.

Product details

General

Application
Color
  • Gray
  • Gris
Cover Type
Threaded
EU RoHS Indicator
Contact Manufacturer
Material
Copper-free aluminum
Series
HK
Type
UPC
783936295343

Dimensions

Dimensions
6.75 in x 6 in x 4.75 in
Gross Weight with Packaging
2.47
Height
4.75 in
Length
6.75 in
Width
6 in

Certifications And Compliance

CSA File Number
LR11716
Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups A(suffix GA) B, C, D
  • Class I, Zones 1 & 2, Groups IIB+H2, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
UL File Number
E83696