HUBBELL CANADA
WBP_HLI1290G_PRODIMAGE
WBP_HLI1290G_PRODIMAGE

NEXTFRAME Ladder Rack, Inside Radius, 18", Gray

Brand:

Hubbell Premise Wiring

Catalog ID:

HLI1890G

NEXTFRAME Ladder Rack, Inside Radius, 18", Gray.

Product details

General

Catalog Number

HLI1890G

Color

EU RoHS Indicator

Contact Manufacturer

Item Type

Modular SystemEasily Configured

Performance

- Weight Capacity - 45 lbs/ft

Specifications

  • Construction - Tubing
  • Finish - Gray
  • Gauge - 16
  • Material - Steel
  • Radius - 10"

Style

Inside Radiius

UPC

662620819655

Dimensions

Running Space

Stringer Dimensions: .375" W x 1.5" H in

Width

18 in

Certifications And Compliance

Nema Rating

Heavy Duty