HUBBELL CANADA
WBP_HLTK_PRODIMAGE
WBP_HLTK_PRODIMAGE

NEXTFRAME Ladder Rack, T-Junction Splice Kit

Brand:

Hubbell Premise Wiring

Catalog ID:

HLTK

NEXTFRAME Ladder Rack, T-Junction Splice Kit.

  • HLS Ladder Tray is a modular system that is easily configured for all unique installations
  • Ladder tray sections universally work with all ladder tray accessories
  • HLS Ladder feature rung spacing every 9" to support and relieve cable stress

Product details

General

Catalog Number

HLTK

Color

Black

EU RoHS Indicator

Contact Manufacturer

Item Type

Modular SystemEasily Configured

Material

4.5 in

Specifications

  • Finish - Black
  • Installation - Joins two pieces of Ladder
  • Material - Steel

Type

UPC

662620819877

Certifications And Compliance

Nema Rating

Heavy Duty

Logistics

Carton Quantity

25

Pallet Quantity

3150

Resources and downloads