HUBBELL CANADA
WBP_HMRBGY_PRODIMAGE
WBP_HMRBGY_PRODIMAGE

Phone/Data/Multimedia Hardware, Furniture Plate, Reducing Adapter, Herman Miller, Gray, 2.982" x 1.882"

Brand:

Hubbell Premise Wiring

Catalog ID:

HMRBGY

Phone/Data/Multimedia Hardware, Furniture Plate, Reducing Adapter, Herman Miller, Gray, 2.982" x 1.882".

Reducer Bezel Herman Miller Opening to TIA

Product details

General

Application

Office Furniture

Catalog Number

HMRBGY

Color

Construction

Molded

Construction Material - Main

High-Impact Thermoplastic (UL 94V-0)

Cutout

TIA Furniture Opening

EU RoHS Indicator

Yes

Item Type

Furniture Faceplate

Material

High-Impact Thermoplastic (UL 94V-0)

Material - Mounting Hardware

Screw

Orientation

Horizontal

Specifications

Plate Material - High-impact thermoplastic (UL 94V-0)

UPC

662620846309

Certifications And Compliance

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed 1863

Logistics

Carton Quantity

25