HUBBELL CANADA
WBP_HSQ24S_PRODIMAGE
WBP_HSQ24S_PRODIMAGE
WBP_HSQ36_app_PRODIMAGE
WBP_HSQ3626_knockouts_PRODIMAGE
+3
WBP_HSQ24_App_PRODIMAGE

Cabinet Components, QUADCAB 24" H x 20" D, Solid Door, Black

Brand:

Hubbell Premise Wiring

Catalog ID:

HSQ24S

Cabinet Components, QUADCAB 24" H x 20" D, Solid Door, Black.

Solid Door

Product details

General

Catalog Number

HSQ24S

EU RoHS Indicator

Yes

Item Type

Wall Mounted Enclosures

Material - Mounting Hardware

Standard

Type

Solid Door

UPC

662620853208

Dimensions

Cubic Capacity

12816 cu.in

Depth

20

Height

24 in

Thickness

0.0781

Width

26.7 in

Certifications And Compliance

Industry Standard(s)

EIA/ECA-310-E Universal Mounting Pattern

Resources and downloads

Specifications