HUBBELL CANADA
WBP_HSQ36_PRODIMAGE
WBP_HSQ36_PRODIMAGE
WBP_HSQ36_app_PRODIMAGE
WBP_HSQ3626_knockouts_PRODIMAGE
+2
WBP_HSQ24_App_PRODIMAGE

Cabinet Components, QUADCAB 36" H x 36" D, Window Door, Black

Brand:

Hubbell Premise Wiring

Catalog ID:

HSQ3636

Cabinet Components, QUADCAB 36" H x 36" D, Window Door, Black.

Door with Window

Product details

General

Catalog Number

HSQ3636

EU RoHS Indicator

Yes

Item Type

Wall Mounted Enclosures

Material - Mounting Hardware

Standard

Type

Window Door

UPC

662620853406

Dimensions

Cubic Capacity

34603.2 cu.in

Depth

36

Height

36 in

Thickness

0.0781

Width

26.7 in

Certifications And Compliance

Industry Standard(s)

EIA/ECA-310-E Universal Mounting Pattern

Resources and downloads