HUBBELL CANADA
WBP_HSQ48S_PRODIMAGE
WBP_HSQ48S_PRODIMAGE

Cabinet Components, QUADCAB 48" H x 20" D, Solid Door, Black

Brand:

Hubbell Premise Wiring

Catalog ID:

HSQ48S

Cabinet Components, QUADCAB 48" H x 20" D, Solid Door, Black.

Solid Door

Product details

General

Catalog Number

HSQ48S

EU RoHS Indicator

Yes

Item Type

Wall Mounted Enclosures

Material - Mounting Hardware

Standard

Type

Solid Door

UPC

662620853246

Dimensions

Cubic Capacity

27168 cu.in

Depth

20

Height

48 in

Thickness

0.0781

Width

28.3 in

Certifications And Compliance

Industry Standard(s)

EIA/ECA-310-E Universal Mounting Pattern

Resources and downloads