HUBBELL CANADA
HW-CHTLW
* Representative image
HW-CHTLW
HW-CHTLW_2
HW-CHTLW_1
HW-CHTLW_3

NEMA 4X Continuous Hinge Link Lock With Window 10X8X6 Fiberglass-Opaque

Brand:

Wiegmann

Catalog ID:

HW-100806CHTLW

NEMA 4X Continuous Hinge Link Lock With Window 10X8X6 Fiberglass-Opaque.

Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.

  • Constructed of molded fiberglass
  • Windowed cover with continuous hinge and twist-lock latches
  • Poured seamless gasket provides a water-tight and dust-tight seal
  • Optional mounting foot kit is available

Product details

General

Catalog Number

HW-100806CHTLW

Color

Gray

Cover Type

Hinged Cover with Window

EU RoHS Indicator

No

Material

Fiberglass

Mounting Type

Wall Mount

Series

Premier

Type

Enclosure

UPC

786725879878

Dimensions

Cubic Capacity

480 cu.in

Depth

6 in

Height

10 in

Weight

6.56 lb

Width

8 in

Certifications And Compliance

Certified Listed

cULus

Nema Rating

4X

UL Listed

Yes

Logistics

Carton Quantity

1

Resources and downloads