HUBBELL CANADA
HPS_WCID_2364317_PRODIMAGE
HPS_WCID_2364317_PRODIMAGE
Discontinued

62X700HGSB, 5/8" x 7" Hex Bolt, Galvanized Steel

Brand:

Burndy

Catalog ID:

62X700HGSB

5/8 x 7.00 Galvanized Steel Hex Bolt.

  • Galvanized steel hardware (bolts, nuts, flatwashers and internal tooth lockwashers) are manufactured per ASTM307 Grade A
  • Nut surfaces and bolt heads have American Standard dimensions
  • Galvanizing is per ASTM A153

Product details

General

Catalog Number

62X700HGSB

Material

GALVANIZED STEEL

UPC

781810435595

Dimensions

Dimension - Bolt Size fraction

5/8

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM