HUBBELL CANADA
HPS_WCID_2364317_PRODIMAGE
HPS_WCID_2364317_PRODIMAGE

62X450HSSB, 5/8" x 4-1/2" Hex Bolt, Stainless Steel

Brand:

Burndy

Catalog ID:

62X450HSSB

5/8 x 4.50 Stainless Steel Hex Bolt.

  • Stainless Steel hardware is manufactured from 18-8 non-magnetic material
  • Nut surfaces and bolt heads have American National Coarse Series, Class #2 fit

Product details

General

Catalog Number

62X450HSSB

Material

STAINLESS STEEL

UPC

781810435656

Dimensions

Dimension - Bolt Size fraction

5/8

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

UI