HUBBELL CANADA
Image of 50X250OSBBOX 50X250OSBBOX, 1/2" x 2-1/2" Oval Shank Bolt
Image of 50X250OSBBOX 50X250OSBBOX, 1/2" x 2-1/2" Oval Shank Bolt

50X250OSBBOX, 1/2" x 2-1/2" Oval Shank Bolt

Brand:

Burndy

Catalog ID:

50X250OSBBOX

1/2 x 2.50 Oval Shank Bolt.

Product details

General

Catalog Number

50X250OSBBOX

Connector Type

Bolt - Oval Shank

Installation Torque Recommended in-lb

480 LBS/in

Material

SILICON BRONZE

UPC

781810362044

UPC 12 Digit

7818103620444

Dimensions

Dimension - B Length fraction

2-1/2 in

Dimension - B Length inch

2.5 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5 in

Dimension - Thread Size

1/2-13

Dimension - Threads per inch

13

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

25

Resources and downloads