HUBBELL CANADA
Image of YHSQ18F18X02D YHSQ18F18X02D, Heat Shrink Female Quick Disconnect For 22 - 18 AWG (.19 x .02)
Image of YHSQ18F18X02D YHSQ18F18X02D, Heat Shrink Female Quick Disconnect For 22 - 18 AWG (.19 x .02)

YHSQ18F18X02D, Heat Shrink Female Quick Disconnect For 22 - 18 AWG (.19 x .02)

Brand: Burndy

Catalog ID: YHSQ18F18X02D

Heat Shrink Female Quick Disconnect For 22 - 18 AWG (.19 x .02).

YHSQ18F18X02D.

  • Color-coded, imprinted with wire size
  • Serrated barrels offer maximum wire contact and tensile strength
  • Electro-tin plated for corrosion resistance

Product details

General

Application

For Use On Copper Conductor

Catalog Number

YHSQ18F18X02D

Connector Type

Female Quick Disconnect

EU RoHS Indicator

Yes

Material

Copper

Plated

Y

Plating Type

Tin Plated

Sub Brand

HYDENT

Trade Name

HYDENT™

Type

YHS

UPC

781810525463

UPC 14 Digit GTIN

00781810525463

Dimensions

Dimension - B Length inch

0.17 in

Dimension - L Length Overall mm

36 mm

Dimension - Length Overall inch

1.42 in

Dimension - Pad Width inch

0.11 in

Dimension - Strip Length inch

5/16

Conductor Related

Conductor - Copper Str Size Range

18 AWG - 22 AWG

Conductor Size

22 - 18 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

1200

Pallet Quantity

99999