HUBBELL CANADA
WBP_ISB1BK_PRODIMAGE
WBP_ISB1BK_PRODIMAGE
Discontinued

Housing, Surface Mount, 1-Port, Black

Brand:

Hubbell Premise Wiring

Catalog ID:

ISB1BK

Housing, Surface Mount, 1-Port, Black.

  • Surface Mounting
  • Accepts Standard Jacks, Fiber and AV Connections
  • Mount to Multiple Surfaces: Electrical Boxes, Raceway, Desktops, Modular Furniture

Standard Product

Product details

General

Application

1-Port

Catalog Number

ISB1BK

Color

Black

Compatibility

Hubbell Keystone

EU RoHS Indicator

Yes

Face Plate

Not Required

Item Type

iSTATION Surface Mount Boxes

Material

Composite

Material - Mounting Hardware

Screw Mounting

Number Of Ports

1

Shelves

None

Specifications

Material - High-impact thermoplastic (UL 94V-0)

Type

ISF Box

UPC

662620219950

Dimensions

Cubic Capacity

3.34152 cu.in

Depth

1.08

Height

1.3 in

Width

2.38 in

Conductor Related

Cable Entry

From Back

Certifications And Compliance

Industry Standard(s)

ANSI/TIA/EIA-606A Compliant

Logistics

Carton Quantity

50

Resources and downloads