Discontinued
Housing, Surface Mount, 1-Port, PlenumRated, Gray
Request a Quote
Brand:
Hubbell Premise Wiring
Catalog ID:
ISB1GYP
Housing, Surface Mount, 1-Port, PlenumRated, Gray.
Surface Mounting
Accepts Standard Jacks, Fiber and AV Connections
Delivers Connectivity to Plenum Areas
UL Listed for Use in Air Handling Spaces With Jack Installed
Product details
Resources and downloads
Product details
General
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Number Of Ports
1
Type
ISB- Plenum Box
UPC
662620246307
Resources and downloads
Specifications
ISB1GYP Specification Sheet