WBP_OFPBB10_PRODIMAGE
WBP_OFPBB10_PRODIMAGE

Housings, Blank Bottom Bracket, 10 Pack

Brand:

Hubbell Premise Wiring

Catalog ID:

OFPBB10

Housings, Blank Bottom Bracket, 10 Pack.

Blank Fill In for Bottom Openings on OFPPL

Product details

General

Application
Surface Mount Multimedia
EU RoHS Indicator
Yes
Item Type
iSTATION AMO and OFPPL Multimedia Boxes
Material
Composite
UPC
662620807515

Dimensions

Depth
0.5
Width
3.5 in

Certifications And Compliance

Industry Standard(s)
  • RoHS Compliant
  • UL and cUL Listed 1863

Logistics

Carton Quantity
20

Resources and downloads