HUBBELL CANADA
WBP_ICK23_PRODIMAGE
WBP_ICK23_PRODIMAGE
Discontinued

Racks, iFRAME, 23", Top and Bottom Spacer Kit

Brand:

Hubbell Premise Wiring

Catalog ID:

ICK23

Racks, iFRAME, 23", Top and Bottom Spacer Kit.

  • Wide spacer for iFrame column to meet 23" space
  • Works with all sizes of iFrame columns
  • Mount ladder tray directly to top spacer

iFrame Accessories

Product details

General

Catalog Number

ICK23

EU RoHS Indicator

Yes

Item Type

Equipment Rack

Material

Steel, Cold Rolled

Series

Accessories

Specifications

  • Color - Black
  • Material - Steel

UPC

662620200019

Dimensions

Thickness

0.0375

Width

6.1 in

Resources and downloads