HUBBELL CANADA
WBP_IFP13W_PRODIMAGE
WBP_IFP13W_PRODIMAGE

Phone/Data/Multimedia Face Plate, Face Plate, Rear-Loading, 3-Port, Single-Gang, White

Brand:

Hubbell Premise Wiring

Catalog ID:

IFP13W

Phone/Data/Multimedia Face Plate, Face Plate, Rear-Loading, 3-Port, Single-Gang, White.

  • Fits all Hubbell keystone connections (AV, data and fiber)
  • Supplied with paper labels, clear and color match screw covers
  • Secure
  • Requires removal to access connectivity

S'adapte à l'éliminateur de boîtier

Product details

General

Application

Catalog Number

IFP13W

Color

White

Construction

Molded

Construction Material - Main

High-Impact Thermoplastic (UL 94V-0)

Cutout

NEMA 1-Gang

EU RoHS Indicator

Yes

Item Type

Keystone Faceplate

Material

High-Impact Thermoplastic (UL 94V-0)

Material - Mounting Hardware

Screw

Number of Gang(s)

1-Gang

Number Of Ports

3

Orientation

Vertical

Size

Standard

Type

UPC

662620826486

Dimensions

Display Size

3-Port

Certifications And Compliance

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed 1863

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

25

Pallet Quantity

7200