HUBBELL CANADA
WBP_IR323PG_PRODIMAGE
WBP_IR323PG_PRODIMAGE
WBP_IR323PG_Side-Open_PRODIMAGE
WBP_IR323PG_Front-Open-1_PRODIMAGE
+4
WBP_IR323PG_Open-1_PRODIMAGE

Industrial REBOX®, NEMA 4X, 36"H x 24"W x 30"D, Stainless Steel

Brand:

Hubbell Premise Wiring

Catalog ID:

IR323PS3

Industrial REBOX®, NEMA 4X, 36"H x 24"W x 30"D, Stainless Steel.

Product details

General

Application

Pre-Configured REBOX® Enclosures

Catalog Number

IR323PS3

Material

Stainless Steel

Type

3-Door Rear Access

UPC

662620661292

Dimensions

Depth

30

Height

36 in