HUBBELL CANADA
WBP_IR421APG_PRODIMAGE
WBP_IR421APG_PRODIMAGE

Industrial REBOX®, NEMA 4/12, 48"H x 24"W x 16"D, Gray Polyester

Brand:

Hubbell Premise Wiring

Catalog ID:

IR4216APG

Industrial REBOX®, NEMA 4/12, 48"H x 24"W x 16"D, Gray Polyester.

Standard Product

Product details

General

Application

Industrial REBOX®, Pre-Configured, 48" Height X 16" Depth, Gray, IRAC3

Catalog Number

IR4216APG

Construction Material - Main

Steel

Material

Steel

Size

48" H X 24" W

Sub Brand

Cabinets

Type

Industrial REBOX®

UPC

662620656397

Dimensions

Depth

16

Height

48 in

Certifications And Compliance

Industry Standard(s)

Per TIA

Resources and downloads