HUBBELL CANADA
WBP_IS7_PRODIMAGE
WBP_IS7_PRODIMAGE
WBP_IS7_open_PRODIMAGE
Discontinued

Racks, iFrame Assembly, Economy, 7' Height

Brand:

Hubbell Premise Wiring

Catalog ID:

IS7E

Racks, iFrame Assembly, Economy, 7' Height.

  • Rack mounting and integrated cable management in every column
  • Columns mount independent to allow for easy installation of network equipment
  • Solid weldment allow for easy addition and expansion

Column

Product details

General

Catalog Number

IS7E

EU RoHS Indicator

Yes

Item Type

Equipment Rack

Material

Steel, Cold Rolled

Material - Mounting Hardware

45U

Series

Column

Specifications

  • Color - Black
  • Floor Type - Cement
  • Material - Steel
  • Mounting - #12-24 Threaded
  • Rack Units - 45

Thread Size

#12-24 Threaded

UPC

662620200859

Dimensions

Thickness

0.0781

Certifications And Compliance

Industry Standard(s)

  • EIA/ECA-310-E Universal Mounting Pattern
  • UL 1863

Resources and downloads