HUBBELL CANADA
Image of ISF2BK Phone/Data/Multimedia Component
Image of ISF2BK Phone/Data/Multimedia Component
Discontinued

Phone/Data/Multimedia Component

Brand: Hubbell Premise Wiring

Catalog ID: ISF2BK

Phone/Data/Multimedia Component, StyleLine Outlet Frame, 2-Port, Black

  • Integrates with all Hubbell keystone connections (AV, data, and fiber)
  • 2-Port

Fits in Standard GFCI Openig

Product details

General

Accessory Type

Replacement Frames

Application

Data/Fiber/Audio/Video

Catalog Number

ISF2BK

Color

Black

Construction

Molded ABS

Cutout

NEMA 1-Gang

EU RoHS Indicator

Yes

Item Type

Decorator Frame

Material

ABS (Acrylonitrile butance styrene - Thermoplastic polymer)

Material - Mounting Hardware

Screw

Number Of Ports

2

Orientation

Horizontal

Style

Unloaded

UPC

662620831848

Dimensions

Display Size

Standard Sized Product

Certifications And Compliance

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed 1863

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

25