HUBBELL CANADA
WBP_RL105_PRODIMAGE
WBP_RL105_PRODIMAGE

Incandescent Lamp Sockets, Push, Brass Shell, 600W 600V

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

RL105

Incandescent Lamp Sockets, Push, Brass Shell, 600W 600V.

Push Through

Product details

General

Application

Brass Lampholders, Medium Base

Catalog Number

RL105

Color

EU RoHS Indicator

Yes

Item Type

Incandescent Lampholders

Lamp Size

Medium Base

Material

Composite

Material - Mounting Hardware

N/A

Series

Lampholders

Specifications

  • Material - Brass
  • Product Type - Incandescent Brass Lampholders

Type

Incandescent, Brass

UPC

883778112140

Electrical Ratings

Amperage Rating

2.64 A

Connectivity

Screw Terminals

Current / Amperage Rating

2.64 A

Current Rating

2.64 A

Frequency Rating

60 Hz

Voltage Rating

250V AC kV

Certifications And Compliance

Industry Standard(s)

UL or cUL Listed

Logistics

Carton Quantity

100