HUBBELL CANADA
Image of T181217 Industrial Control Transformer - Harsh Environment, 240 X 480 - 120V, 1000VA
Image of T181217 Industrial Control Transformer - Harsh Environment, 240 X 480 - 120V, 1000VA
Image of T181217 Industrial Control Transformer - Harsh Environment, 240 X 480 - 120V, 1000VA
Image of T181217 Industrial Control Transformer - Harsh Environment, 240 X 480 - 120V, 1000VA
Image of T181217 Industrial Control Transformer - Harsh Environment, 240 X 480 - 120V, 1000VA

Industrial Control Transformer - Harsh Environment, 240 X 480 - 120V, 1000VA

Brand: Acme Electric

Catalog ID: T181217

Industrial Control Transformer - Harsh Environment, 240 X 480 - 120V, 1000VA

  • Designed for outside control panel installation

Product details

General

Catalog Number

T181217

Construction

Encapsulated

Max Temperature Rise

55 Degrees Celsius

Mounting Type

Wall

Product Category

Industrial Control Transformer

Secondary Voltage

120 V

UL Insulation Class

155°C

UPC

047503410806

Winding Material

CU

Dimensions

Dimensions

7.13 in x 10.31 in x 13.1 in

Height

13.1 in

Length

7.13 in

Weight

55 lb

Width

10.31 in

Electrical Ratings

Frequency Rating

50/60 Hz

Primary Voltage

240 X 480 V

Certifications And Compliance

CSA Standard

C22.2 No 47

Nema Rating

NEMA 3R

UL Standard

UL 506

Logistics

Carton Quantity

1

Pallet Quantity

12