HUBBELL CANADA
ACME_T2530144S_01_PRODIMAGE
ACME_T2530144S_01_PRODIMAGE
ACME_T2530144S_04_PRODIMAGE
ACME_T2530144S_02_PRODIMAGE
ACME_T2530144S_03_PRODIMAGE

Industrial Control Transformer - Harsh Environment, 240/480/600 - 100/120V, 3000VA

Brand:

Acme Electric

Catalog ID:

T153930

Industrial Control Transformer - Harsh Environment, 240/480/600 - 100/120V, 3000VA.

  • Designed for outside control panel installation

Product details

General

Catalog Number

T153930

Construction

Encapsulated

Max Temperature Rise

55 Degrees Celsius

Mounting Type

Wall

Product Category

Industrial Control Transformer

Secondary Voltage

100/120 V

UL Insulation Class

155°C

UPC

047503183205

Winding Material

CU

Dimensions

Dimensions

10.19 in x 13.25 in x 13.85 in

Height

13.85 in

Length

10.19 in

Weight

130 lb

Width

13.25 in

Electrical Ratings

Frequency Rating

50/60 Hz

Primary Voltage

240/480/600 V

Certifications And Compliance

CSA Standard

C22.2 No 47

Nema Rating

NEMA 3R

UL Standard

UL 506

Logistics

Carton Quantity

1

Pallet Quantity

3

Resources and downloads