HUBBELL CANADA
TB50A001
* Representative image
TB50A001
Discontinued

Industrial Control Transformer .075 kVA, 550/575/600 Primary Volts - 110/115/120 Secondary Volts

Brand:

Acme Electric

Catalog ID:

TB75A017C

Industrial Control Transformer .075 kVA, 550/575/600 Primary Volts - 110/115/120 Secondary Volts.

Acme’s TB Series Industrial Control Transformers are especially designed to accommodate the momentary current inrush caused when electromagnetic components are energized... without sacrificing secondary voltage stability beyond practical limits. The transformer’s windings and internal terminations are sealed within an epoxy encapsulant encased in a durable thermoplastic end cap, protecting them from potentially damaging moisture, dirt and other ambient contaminants. Acme’s TB Series transformers are dry-type, step-down transformers with the secondary control circuit isolated from the primary line circuit to assure maximum safety.

  • Secondary fuse clips factory installed, where applicable
  • Twenty year limited warranty
  • UL Listed and CSA Certified or cUL
  • Epoxy encapsulated design protects core & coil assembly from potentially damaging contaminants

Product details

General

Catalog Number

TB75A017C

Construction

Encapsulated

Secondary Voltage

110/115/120 V

UPC

047503003589

Dimensions

Dimensions

3.14 in x 3 in x 4 in

Height

4 in

Length

3.14 in

Weight

3.4 lb

Width

3 in

Electrical Ratings

Frequency Rating

50/60 Hz

Primary Voltage

550/575/600 V

Certifications And Compliance

CSA Standard

CSA 22.2 NO 66.1;CSA 22.2 NO 66.2

Industry Standard(s)

cUL

UL Standard

UL 5085-1;UL 5085-2

Logistics

Carton Quantity

1

Resources and downloads