HUBBELL CANADA
WBP_HPW66BB_PRODIMAGE
WBP_HPW66BB_PRODIMAGE

Interconnects, Modular 66 Backboard

Brand:

Hubbell Premise Wiring

Catalog ID:

HPW66BB

Interconnects, Modular 66 Backboard.

Standard Product

Product details

General

Accessory Type

Backboard

Catalog Number

HPW66BB

Compatibility

Within TIA-568C.2

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Item Type

Modular 66 Cross Connect Blocks

Material

Composite

Material - Mounting Hardware

Mounting Screws

Operating Temperature

0 Degrees C to 75 Degree C

Series

Modular 66

Specifications

Material - Stamped Sheet Metal

UPC

662620821252

Dimensions

Width

8.5 in

Conductor Related

Cable Specification

Per TIA-568C.2 Spec

Logistics

Carton Quantity

6

Resources and downloads