WBP_HPW66B425_PRODIMAGE
WBP_HPW66B425_PRODIMAGE

Interconnects, Modular 66B Block, 25- pair, Split (4x), (6x 50)

Brand:

Hubbell Premise Wiring

Catalog ID:

HPW66B425

Interconnects, Modular 66B Block, 25- pair, Split (4x), (6x 50).

Standard Product

Product details

General

Compatibility
Within TIA-568C.2
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
Modular 66 Cross Connect Blocks
Material
Composite
Material - Mounting Hardware
Mounting Screws
Number of Clips Per Row
1
Number Of Rows And Columns
50
Operating Temperature
0 Degrees C to 75 Degree C
Series
Modular 66B
UPC
662620821184

Dimensions

Dimensions
13.4 in x 2.8 in x 1.2 in
Height
1.2 in
Length
13.4 in
Width
2.8 in

Conductor Related

Cable Specification
Per TIA-568C.2 Spec
Pairs Or Conductor
1-Pair In, 5-Pair Out

Logistics

Carton Quantity
28

Resources and downloads