HUBBELL CANADA
BUR_PPHID-264221_K2C
BUR_PPHID-264221_K2C

K2C22, SERVIT POST Mechanical Connector, 2 Cables to Flat

Brand:

Burndy

Catalog ID:

K2C22

Mechanical Grounding Connector, 2 Cables to Flat, 10 - 3 AWG (Str) / 10 - 2 AWG (Sol), 3/8" Stud.

  • SERVIT POSTâ„¢ mechanical connector used to ground 1 or 2 cables to steel structures, fence posts, and transformers
  • Also used to tap 1 or 2 cables from bus bar
  • 1-Wrench installation

Features: SERVIT POST Used To Ground One Or Two Cables To Steel Structures, Fence Posts, Transformers, Also Used To Tap One Or Two Cables From Bus Bar, One-Wrench Installation, Cross Flats: 3/4, 5/8 IN, Conductor Type: Run: Commercial Stranded Copper, Commercial Solid Copper, Dimension B: 15/32 IN, Stud Size: 3/8-16, Height: 1-7/8 IN

Product details

General

Application

For Used To Ground One Or Two Copper Cables To Steel Structures, Fence Posts, Transformers, Tap One Or Two Cables From Bus Bar And Direct Burial

Catalog Number

K2C22

EU RoHS Indicator

Yes

Material

Bronze Alloy, Leaded

Plated

N

Plating Type

Unplated

Stud Installation Torque inch pounds

280 LBS/in

Sub Brand

SERVIT POST

Trade Name

SERVIT POSTâ„¢

Type

KC and K2C Series

UPC

781810257104

UPC 12 Digit

7818102571044

Dimensions

Dimension - B Length fraction

15/32 in

Dimension - B Length inch

0.46 in

Dimension - Body Width inch

0.62 in

Dimension - Bolt Size fraction

3/8

Dimension - D inch

0.62 in

Dimension - Height fraction

1

Dimension - Height inch

1.25 in

Dimension - Height mm

25.4 mm

Dimension - L Length Overall mm

41.1 mm

Dimension - Length Overall inch

1.62 in

Dimension - Nut Width inch

0.75 in

Dimension - P inch

0.26 in

Dimension - Threads per inch

16

Dimension - Width inch

32 mm

Conductor Related

Conductor - Copper Solid Size

10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG

Conductor - Copper Solid Size Range

2 AWG - 10 AWG

Conductor - Copper Str Size

10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG

Conductor - Copper Str Size Range

3 AWG - 10 AWG

Physical Attribute - Number of Conductors Accommodated Total

2

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Carton Quantity

50

Pallet Quantity

14850