HUBBELL CANADA
BUR_PPHID-264360_K6B
BUR_PPHID-264360_K6B

K6PC34U, Univeral Underground Service Tap, Cover Only, for Al or Cu

Brand:

Burndy

Catalog ID:

K6PC34U

BURNDY; UNIVERSAL URD SERVICE TAP; K-P-UC; Cover only; For Aluminum or Copper; RoHS Under Investigation.

Product details

General

Catalog Number

K6PC34U

Connector Type

Cover

Material

Polyethylene

UPC

781810189054

UPC 12 Digit

7818101890544

Dimensions

Dimension - Height fraction

2-11/50 in

Dimension - Height inch

2.22 in

Dimension - Length Overall inch

5.96 in

Conductor Related

Conductor - AL Str Size

6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil

Conductor - AL Str Size Range

6 AWG-500 kcmil

Conductor - Copper Str Size

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil

Conductor - Copper Str Size Range

6 AWG-500 kcmil

Conductor Type

  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

UI

UL Listed

No