HUBBELL CANADA
KIL_F_KDB-1
* Representative image
KIL_F_KDB-1

KDB Series - Aluminum Drain/Breather - Thread Size 3/8 Inch NPT

Brand:

Killark

Catalog ID:

KDB-375

The KB & KDB drain and breather are installed either the bottom top of an enclosure. When installed in the bottom they act as a gravity fed drain to expel moisture from condensation that can build up in electrical enclosures When installed in the top of an enclosure it acts a s a breather allowing air to enter and prevent a vacuum which can cause the drain not to flow properly. They are UL / cCSAus / FM certified for Class I Class I Zone 1 & 2 Class III, Type 4 & 4X. Also, ATEX, IEC Ex, Ex db IP66 with suffix “CEN”. Review each part for hazardous rating suitability and notified body. The KB & KDB are offered in aluminum, 300 series stainless steel and 316 stainless steel. Thread sizes ¼”to 1/2” NPT and Metric sizes M16 & M20.

  • Suitable for Explosionproof and Dust-Ignitionproof environments.
  • Copper-free aluminum.
  • Light Blue Anodized Finish.

Le drain et le reniflard ont un filetage de 3/8" NPT.

Product details

General

Application

Catalog Number

KDB-375

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

KDB

Type

UPC

783936071367

Dimensions

Dimensions

2 in x 1 in x 1 in

Gross Weight with Packaging

0.17

Height

1 in

Hub Size

3/8"

Length

2 in

Width

1 in

Certifications And Compliance

ATEX File Number

10ATEX1351U

CSA File Number

LR11716

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB+H2, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

IECEx File Number

10.0007U

Nema Rating

3, 4, 4X

UL File Number

E10514

Logistics

Carton Quantity

10