HUBBELL CANADA
KIL_L_KFS400-76
KIL_L_KFS400-76
Discontinued

KFH1000-76 - KF Series - Aluminum 1000 Watt Metal Halide Floodlight (Lamp Not Included) - Quadri-Volt (120/208/240/277V) At 60Hz

Brand:

Killark

Catalog ID:

KFH1000-76

KF Series - Aluminum 1000 Watt Metal Halide Floodlight (Lamp Not Included) - Quadri-Volt (120/208/240/277V) At 60Hz.

  • Rugged weathertight housing of copperfree aluminum with corrosion resistant bronze finish
  • Wide beam distribution
  • Thermal shock, impact-resistant lens
  • Continuous silicone gasketing
  • All external hardware is corrosion resistant including HubbellGard® ceramic coated screws
  • Trunnion mounting-heavy gauge, hot dip galvanized steel mounting with stainless steel hardware
  • 3/4” NPT entry on back lower left

Rugged weathertight housing of copper-free aluminum with corrosion resistant bronze finish. Wide beam distribution. Thermal shock, impact-resistant lens. Continuous silicone gasketing. All external hardware is corrosion resistant including HubbellGard ceramic coated screws. Trunnion mounting-heavy gauge, hot dip galvanized steel mounting with stainless steel hardware. Photometric data & accessories - see page L191. 3/4" NPT entry on back lower left.

Product details

General

Application

KF Series floodlights can be used in industrial installations where flammable gases or vapors may exist due to abnormal conditions resulting in the creation of a Class I, Div. 2 hazardous location as defined by the NEC. Also can be used where general corrosive atmospheric conditions exist such as ocean piers, marinas, and costal areas. Designed for heavy duty applications where long life and maintenance-free service are essential.

Catalog Number

KFH1000-76

Color

Bronze

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Lamp Type

Mogul Base

Light Source

Metal Halide

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Trunnion

Number of Lamps

0

Operating Cycles

10,000 hrs

Optic Type

Glass Lens

Series

KF

Type

Aluminum Metal Halide Floodlight

UPC

783936384368

Dimensions

Dimensions

18.5 in x 10.5 in x 28.75 in

Gross Weight with Packaging

47.52

Height

28.75 in

Length

18.5 in

Width

10.5 in

Electrical Ratings

Frequency Rating

60 Hz

Initial Lumens

105400

Voltage Rating

Quad - 120/277/347/480 VAC

Wattage

1000 W

Certifications And Compliance

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Division 2, Groups F, G
  • Class III, Divisions 1 & 2

Logistics

Carton Quantity

1