HUBBELL CANADA
KIL_L_KFS400-76
KIL_L_KFS400-76
Discontinued

KFH1008-76-48C - KF 1000W Metal Halide 50HZ 48C Self Certified

Brand:

Killark

Catalog ID:

KFH1008-76-48C

KF 1000W Metal Halide 50HZ 48C Self Certified.

  • Rugged weathertight housing of copperfree aluminum with corrosion resistant bronze finish
  • Wide beam distribution
  • Thermal shock, impact-resistant lens
  • Continuous silicone gasketing
  • All external hardware is corrosion resistant including HubbellGard® ceramic coated screws
  • Trunnion mounting-heavy gauge, hot dip galvanized steel mounting with stainless steel hardware
  • ¾” NPT entry on back lower left

The KF Series HID floodlights are designed with a copper-free aluminum housing and painted with a bronze powder epoxy finish for superior corrosion resistance in harsh and hazardous environments. The KF Series floodlight are suitable for wet locations and high ambient areas.

Product details

General

Catalog Number

KFH1008-76-48C

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Lamp Type

Mogul Base

Light Source

Metal Halide

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Trunnion

Optic Type

Glass Lens

Series

KF

UPC

783936068060

Electrical Ratings

Frequency Rating

50 Hz

Voltage Rating

220/240 VAC

Wattage

1000 W

Certifications And Compliance

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Division 2, Groups F, G
  • Class III, Divisions 1 & 2