HUBBELL CANADA
Image of KFL06030-PL KFL06030-PL
Image of KFL06030-PL KFL06030-PL
play
3D View
Discontinued

KFL06030-PL

Brand:

Killark

Catalog ID:

KFL06030-PL

60W LED Flood 120-277V 50/60Hz - Polycarbonate Lens.

  • Crisp White Light for Excellent Color Rendering – Chromaticity 5000 K (CCT) approx. 70 CRI
  • Energy Savings – High lumens per watt
  • Long Life – 100,000+ maintenance free hours to 70% initial lumens
  • Ambient suitability -50°C to 55°C up to 125W
  • Instant On - Including after power interruption
  • World Voltage 120 - 277VAC 50/60Hz
  • Instant On – Including after power interruption
  • Solder-LESS LED Board Connections – Vibration Resistant
  • LM80-08 Measurement of lumen maintenance for LED light sources
  • LM79-08 Certified “Absolute” Photometry, including Chromaticity Color for Solid State Lighting
  • L70 Values - Industry Nomenclature for Hours of use to 70% of Initial Lumens (TM-21+ Cal.)

The KFL Series LED floodlights are designed with a copper-free aluminum housing and painted with a powder epoxy finish for superior corrosion resistance in harsh and hazardous environments. Killark LED floodlights provide a crisp white light that is great for color rendering. The KFL Series floodlight are suitable for marine locations and high ambient areas.

Product details

General

Ambient Temp. Range

-50°C to +55 °C

Catalog Number

KFL06030-PL

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Light Source

LED

Lumen Range

5,001-10,000 lm

Lumens

6111

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Trunnion

Optic Type

Polycarbonate Lens - Clear

Series

KFL

UPC

783936112916

Dimensions

Weight

30 lb

Electrical Ratings

Frequency Rating

50/60 Hz

Lumens Per Watt

1018.5

Voltage Rating

120-277 VAC

Wattage

60 W

Certifications And Compliance

ATEX File Number

CML 14ATEX3087 & 14ATEX4088

Compliance

  • Suitable For Wet Locations
  • Marine Rated (US Only)

CSA File Number

LR11713

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

IECEx File Number

CSA 14.0002X

IP Rating

IP66

Nema Rating

3, 4, 4X

Resources and downloads