HUBBELL CANADA
Image of KS15 KS15, Split Bolt Connector, Run/Tap: #10-8 AWG Str
Image of KS15 KS15, Split Bolt Connector, Run/Tap: #10-8 AWG Str

KS15, Split Bolt Connector, Run/Tap: #10-8 AWG Str

Brand: Burndy

Catalog ID: KS15

Copper Split Bolt, Cu: 10-8 AWG (Str) (Run & Tap).

  • UL467 Listed for Direct Burial applications in earth or concrete
  • Compact, high-strength, copper alloy with free-running threads and easy to grip wrench flats
  • Highly resistant to cracking and corrosion

Product details

General

Application

For Direct Burial Applications In Earth Or Concrete, Copper

Catalog Number

KS15

Connector Type

Split Bolt

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

80 in-lbs

Material

Copper

Plated

N

Plating Type

Unplated

Sub Brand

SERVIT

Trade Name

SERVIT®

Type

KS, Compact

UPC

781810011256

UPC 14 Digit GTIN

00781810011256

Dimensions

Dimension - B Length fraction

9/20 in

Dimension - B Length inch

.45 in

Dimension - Cross Flats inch

0.50 in

Dimension - L Length Overall mm

22 mm

Dimension - Length Overall inch

0.85

Dimension - Width fraction

19/50 in

Dimension - Width inch

0.38 in

Dimension - Width mm

10 mm

Width

0.38 in

Conductor Related

Conductor - Copper Solid Run

8 AWG

Conductor - Copper Solid Run Range

10 AWG-8 AWG

Conductor - Copper Solid Tap

8 AWG

Conductor - Copper Solid Tap Range

14 AWG-8 AWG

Conductor - Copper Str Run

10 AWG;9 AWG;8 AWG

Conductor - Copper Str Run Range

10 STR - 8 STR

Conductor - Copper Str Tap

14 AWG;12 AWG;10 AWG;9 AWG;8 AWG

Conductor - Copper Str Tap Range

10 STR - 8 STR

Conductor - CopperWeld Solid Tap

#8

Conductor - CopperWeld Solid Tap Range

#8

Conductor - CopperWeld Str Run

#8

Conductor - CopperWeld Str Run Range

#8

Conductor Type

  • CU C Solid-Run
  • CU C Str-Run
  • CU Weld C Solid-Run
  • CU Weld C Str-Run
  • CU C Str-Tap
  • CU Weld C Solid-Tap
  • CU Weld C Str-Tap
  • CU C Solid-Tap

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

  • UL486
  • UL467
  • CSA C22.2 No 41

Standards - Industry Standards Met

  • UL486
  • UL467
  • CSA C22.2 No 41

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

100

Pallet Quantity

99000