Brand: Burndy
Catalog ID: KS17NK
Catalog Number
KS17NK
Connector Type
Split Bolt
Material
Copper
Plated
Y
Plating Type
Nickel
Trade Name
SERVIT®
UPC
781810089323
UPC 14 Digit GTIN
00781810089323
Dimension - Length Overall inch
1.14
Width
0.45 in
Conductor - Copper Solid Run
6 AWG
Conductor - Copper Solid Tap
6 AWG
Conductor - Copper Str Run Range
8 STR - 6 STR
Conductor - Copper Str Tap Range
8 STR - 6 STR
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL486D
Standards - Industry Standards Met
UL486D
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
100
Pallet Quantity
9900