HUBBELL CANADA
Image of KS20 KS20, Split Bolt Connector, Run/Tap: #8 AWG Str-#4 AWG Sol
Image of KS20 KS20, Split Bolt Connector, Run/Tap: #8 AWG Str-#4 AWG Sol
play
3D View
play
360 View

KS20, Split Bolt Connector, Run/Tap: #8 AWG Str-#4 AWG Sol

OR

Brand: Burndy

Catalog ID: KS20

Copper Split Bolt, Cu: 8 AWG (Str)-4 AWG (Sol) (Run & Tap),Length:1.20.

  • UL467 Listed for Direct Burial applications in earth or concrete
  • Compact, high-strength, copper alloy with free-running threads and easy to grip wrench flats
  • Highly resistant to cracking and corrosion

Product details

General

Application

For Direct Burial Applications In Earth Or Concrete, Copper

Catalog Number

KS20

EU RoHS Indicator

Yes

Sub Brand

SERVIT

Type

KS, Compact

UPC

781810012000

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

100

Pallet Quantity

99000

Media

3D AR Model

360 View