HUBBELL CANADA
WBP_HBLAT5A_PRODIMAGE
WBP_HBLAT5A_PRODIMAGE

Kellems Wire Management, AccessTrak, Cable Protection System, 5-Channel Trough Section, Blue and Yellow

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBLAT5A

Kellems® AccessTrak, Cable Protection System, 5-Channel Trough Section.

  • This interlocking system provides a safe, flexible means of protecting cables and hoses in areas requiring ADA compliance
  • High density polyurethane construction is weather resistant
  • AccessTrak is an expandable five channel system that expands by length or width
  • High visibility safety symbols on blue and gray colors

Product details

General

Catalog Number

HBLAT5A

Color

Blue,Gray

EU RoHS Indicator

Contact Manufacturer

Series

AccessTrak Floor Cable Cover

Type

5-Channel Trak

UPC

783585145105

Dimensions

Dimensions

3 ft x 13.34 in x 1.94 in

Height

1.94 in

Length

3 ft

Width

13.34 in