HUBBELL CANADA
WBP_00322001LPK50_PRODIMAGE
WBP_00322001LPK50_PRODIMAGE
play
Kellems Wire Management Solutions
play
Kellems Wire Management Solutions
WBP_00322001LPK50_alt_PRODIMAGE

Kellems Wire Management, Cord Connector Accessories, Locknut, Zinc Plated Steel, 1 1/4", 50 Pack

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

00322004LPK50

LOCKNUT, ZINC-PLATED, 1 1/4", 50 PACK.

Standard Product

Product details

General

Application

Conduit/Fitting Fastening

Catalog Number

00322004LPK50

Color

Construction

Fabricated

EU RoHS Indicator

Yes

Item Type

NPT Thread Locknuts

Material

Zinc Plated Steel

Series

Accessories

Specifications

  • Accessory Type - Locknuts
  • Packaging - Bulk packed 50 per carton
  • Thickness Inches (mm) - .13" (3.3)

Type

Locknut

UPC

783585506258

Dimensions

Display Size

1 1/4"-11 1/2

Hub Size

1 1/4"

Outside Diameter

2.28 in

Thickness

0.13 in

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

1