HUBBELL CANADA
WBP_31622003LPK50_PRODIMAGE
WBP_31622003LPK50_PRODIMAGE
play
Kellems Wire Management Solutions
play
Kellems Wire Management Solutions
WBP_31622001LPK50_PRODIMAGE

Kellems Wire Management, Cord Connector Accessories, Non-Metallic Locknut, 1/4"

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

31622001LPK50

Kellems Wire Management, Cord Connector Accessories, Non-Metallic Locknut, 1/4".

Standard Product

Product details

General

Application

Conduit/Fitting Fastening

Catalog Number

31622001LPK50

Color

Black

Construction

Molded

EU RoHS Indicator

Yes

Item Type

Non-Metallic Locknuts

Material

Non-Metallic

Series

Accessories

Specifications

  • NPT Hub Size - 1/4 Inch
  • Packaging - Bulk packed 50 per carton

Type

Locknut

UPC

783585506272

Dimensions

Display Size

1/4"

Hub Size

1/4"

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

5