WBP_LNM40BPK100_PRODIMAGE
WBP_LNM40BPK100_PRODIMAGE
play
Kellems Wire Management Solutions
play
Kellems Wire Management Solutions
WBP_LNM12BPK100_PRODIMAGE

Kellems Wire Management, Cord Connector Accessories, Nylon Locknut, 20MM

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

LNM20BPK100

Kellems® Cord Connector Accessories, Nylon Locknut, 20MM.

  • Corrosion resistant and Non-conductive

Bulk Packed 100

Product details

General

Application
Conduit/Fitting Fastening
Color
Gray, Black
Construction
Molded
EU RoHS Indicator
Yes
Item Type
Low Profile Metric Cord Connector Locknuts
Material
Non-Metallic
Series
Low Profile Metric
Type
Locknut
UPC
783585018652

Dimensions

Display Size
20mm

Certifications And Compliance

Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
1