HUBBELL CANADA
WBP_LNM40BPK100_PRODIMAGE
WBP_LNM40BPK100_PRODIMAGE
play
Kellems Wire Management Solutions
play
Kellems Wire Management Solutions
WBP_LNM12BPK100_PRODIMAGE

Kellems Wire Management, Cord Connector Accessories, Nylon Locknut, 25MM

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

LNM25BPK100

Kellems Wire Management, Cord Connector Accessories, Nylon Locknut, 25MM.

  • Corrosion resistant and Non-conductive

Bulk Packed 100

Product details

General

Application

Conduit/Fitting Fastening

Catalog Number

LNM25BPK100

Color

Gray, Black

Construction

Molded

EU RoHS Indicator

Yes

Item Type

Low Profile Metric Cord Connector Locknuts

Material

Non-Metallic

Series

Low Profile Metric

Specifications

  •  Product Type - Cord Connector Accessories
  • Accessory Type - Nonmetallic Locknut
  • HUB Size - M25
  • Packaging - Bulk 100 per carton

Type

Locknut

UPC

783585018669

Dimensions

Display Size

25mm

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

37

Pallet Quantity

888