HUBBELL CANADA
WBP_LNP36BPK25_PRODIMAGE
WBP_LNP36BPK25_PRODIMAGE
play
Kellems Wire Management Solutions
play
Kellems Wire Management Solutions
WBP_LNP7BPK100_PRODIMAGE

Kellems Wire Management, Cord Connector Accessories, Nylon Locknut, PG21

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

LNP21BPK100

Kellems Wire Management, Cord Connector Accessories, Nylon Locknut, PG21.

  • Corrosion resistant and Non-conductive

Lot do 100

Product details

General

Application

Catalog Number

LNP21BPK100

Color

Construction

Molded

EU RoHS Indicator

Yes

Item Type

Low Profile PG Cord Connector Locknuts

Material

Non-Metallic

Series

Low Profile PG

Specifications

  •  Product Type - Cord Connector Accessories
  • Accessory Type - Nonmetallic Locknut
  • HUB Size - PG21
  • Packaging - Bulk 100 per carton

Type

UPC

783585018461

Dimensions

Display Size

PG21

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

100

Pallet Quantity

784